??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LBBL,LBBLS - Housing Units - Wide Blocks - Double
Bill of material
LBBL5
MODEL
Model
LV1
Type
Double
OMAT
Outer Cylinder Material
Aluminum alloy
OSUR
Outer Cylinder Surface treatment
Natural Anode Treatment
LBU
Linear Bearing Used
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR02
d
mm
FIX02
Tolerance
0/-0.008 mm
FIX04
La
33 mm
FIX06
L1
25 mm
FIX08
h
7 mm
FIX10
H
14.0 mm
FIX12
H1
11.0 mm
FIX14
H2
- mm
FIX16
W
22 mm
FIX18
W1
16.000 mm
FIX20
W2
3.00 mm
FIX22
M
M3 mm
FIX24
d
- mm
FIX26
l
- mm
FIX28
A
- mm
FIX30
(B)
- mm
FIX32
N
- mm
FIX34
C
0.5 mm
FIX36
Basic Load Rating C (Dynamic)
263 N
FIX38
Basic Load Rating Co (Static)
412 N
FIX40
Allowable Static Moment
1.38 N·m
FIX42
Mass
27 g
FIX95
PDF
PDF