??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
WGZ14C,WGZ14CS,WGZ24C,WGZ24CS - Miniature Ball Guide Set - Compact - Straight
Bill of material
WGZ14CS2-30-10-10
MODEL
Model
LV1
Bushing Type
BSMAT
Shafts·Bushing Material
BSHN
Shafts·Bushing Hardness
58HRC~
BRMAT
Ball Retainer Material
Equivalent to C3604(RoHS Compliant)
BMAT
Balls Material
BHN
Balls Hardness
58HRC~
CODE
Code
VAR02
D
mm
FIX02
Shaft Dia. Tolerance
0/-0.005 mm
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
Y Selection
mm
VAR08
F Selection
mm
FIX04
D1
5 mm
FIX06
D1 Tolerance
0/-0.006 mm
FIX08
T
2.5 mm
FIX10
Ha
7 mm
FIX12
d
3.2 mm
FIX14
B
0.6 mm
FIX16
Basic Load Rating Co (Static)
15 N
FIX95
PDF
PDF