??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
HG11A,HG11D,HG11N,HG11DN - Guide rail type self-lubricating copper alloy type
Bill of material
HG11D12.5-30-5
MODEL
Model
LV1
LV1 type
steel
LV2
LV2 type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR10
B
mm
VAR15
A
mm
VAR20
S
mm
FIX02
W
3.5 mm
FIX04
Ta
10 mm
FIX06
X
5 mm
FIX08
Y
4.5 mm
FIX10
d1
8.0 mm
FIX12
d2
4.5 mm
FIX14
h
4.6 mm
FIX16
d3
3 mm
FIX18
l
8 mm
FIX95
PDF
PDF