??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG13S36 - Slide Rails - Medium Load Stainless Steel, Two-Step
Bill of material
HG13S3612
MODEL
Model
HG13S3612
RMAT
Rail Material
Equivalent to SUS304
BMAT
Ball Material
Equivalent to SUS440C
CODE
Code
HG13S36
VAR02
No.
FIX02
Rail Length
304.8 mm
FIX04
Stroke
228.6 mm
FIX06
A
- mm
FIX08
Ba
152.4 mm
FIX10
C
254.0 mm
FIX12
D
- mm
FIX14
E
149.2 mm
FIX16
F
260.3 mm
FIX18
G
273.0 mm
FIX20
Load Rating
480 N/2 pcs.
FIX95
PDF
PDF