??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG16C36 - Slide Rails - Medium Load Steel, Three-Step
Bill of material
HG16C3612
MODEL
Model
HG16C3612
MAT
Material
Steel
SUR
Surface treatment
Bright Chromate
CODE
Code
HG16C36
VAR02
No.
FIX02
Rail Length
305 mm
FIX04
Stroke
324.2 mm
FIX06
A
- mm
FIX08
Ba
149.2 mm
FIX10
C
260.3 mm
FIX12
D
273.0 mm
FIX14
Load Rating
499 N/2 pcs.
FIX95
PDF
PDF