??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG16S36 - Slide Rails - Medium Load Stainless Steel, Three-Step
Bill of material
HG16S3612
MODEL
Model
HG16S3612
RMAT
Rail Material
Equivalent to SUS304
BMAT
Ball Material
Equivalent to SUS440C
CODE
Code
HG16S36
VAR02
No.
FIX02
Rail Length
304.8 mm
FIX04
Stroke
327.2 mm
FIX06
A
- mm
FIX08
Ba
149.2 mm
FIX10
C
260.3 mm
FIX12
D
273.0 mm
FIX14
Load Rating
587 N/2 pcs.
FIX95
PDF
PDF