??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG19C36 - Slide Rails - Heavy Load Steel, Three-Step
Bill of material
HG19C3612
MODEL
Model
HG19C3612
RMAT
Rail Material
Steel
RSUR
Rail Surface treatment
Bright Chromate
CODE
Code
HG19C36
VAR02
No.
FIX02
Rail Length
305 mm
FIX04
Stroke
327.2 mm
FIX06
A
- mm
FIX08
Ba
- mm
FIX10
C
- mm
FIX12
D
260.3 mm
FIX14
E
273.0 mm
FIX16
F
- mm
FIX18
Load Rating
622 N/2 pcs.
FIX95
PDF
PDF