??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HG20C150,HG20CF150 - Slide Rails - Heavy Load Steel, Three-Step
Bill of material
HG20C15012
MODEL
Model
LV1
Type
RMAT
Rail Material
Steel
RSUR
Rail Surface treatment
-
CODE
Code
VAR02
No.
FIX02
Rail Length
305 mm
FIX04
Stroke
330.2 mm
FIX06
A
76.2 mm
FIX08
Ba
mm
FIX10
C
254.0 mm
FIX12
D
76.2 mm
FIX14
E
190.5 mm
FIX16
F
241.3 mm
FIX18
G
266.7 mm
FIX20
Load Rating
842 N/2 pcs.
FIX95
PDF
PDF