??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG22S36 - Slide Rails - Heavy Load Stainless Steel, Two-Step
Bill of material
HG22S3630
MODEL
Model
HG22S3630
RMAT
Rail Material
Equivalent to SUS304
BMAT
Ball Material
Equivalent to SUS440C
CODE
Code
HG22S36
VAR02
No.
FIX02
Rail Length
304.8 mm
FIX04
Stroke
227 mm
FIX06
A
mm
FIX08
Ba
149.2 mm
FIX10
C
273.0 mm
FIX12
D
mm
FIX14
E
152.8 mm
FIX16
F
254.4 mm
FIX18
Load Rating
1119 N/2 pcs.
FIX95
PDF
PDF