??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HG23A2,HG24A2 - Slide Rails - Light Load, Compact, Aluminum - Two Step
Bill of material
HG23A206
MODEL
Model
LV1
Type
MMAT
Main Body Material
Aluminum Alloy
MSUR
Main Body Surface treatment
Natural Anode Treatment
BMAT
Ball Material
Steel
CODE
Code
VAR02
No.
FIX02
Rail Length
60 mm
FIX04
Stroke
30 mm
FIX06
A
- mm
FIX08
Ba
30 mm
FIX10
C
- mm
FIX12
D
30 mm
FIX14
F
25 mm
FIX16
Load Rating
N/2 pcs.
FIX95
PDF
PDF