??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG25A3 - Slide Rails - Light Load, Compact, Aluminum - Three Step
Bill of material
HG25A310
MODEL
Model
HG25A310
MMAT
Main Body Material
Aluminum Alloy
MSUR
Main Body Surface treatment
Natural Anode Treatment
BMAT
Ball Material
Steel
CODE
Code
HG25A3
VAR02
No.
FIX02
Rail Length
100 mm
FIX04
Stroke
100 mm
FIX06
A
- mm
FIX08
Ba
70 mm
FIX10
C
- mm
FIX12
D
70 mm
FIX14
Load Rating
106 N/2 pcs.
FIX95
PDF
PDF