??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
PRiCi FA
Description
BZFFCB,BZFFC,ZCZ29CAM,ZCZ29SAM,ZCZ29SS,BZFKCB,BZFKC,ZCZ30SS,BZFHCB,BZFHC,ZCZ31CAM,ZCZ31SS - Bearings with Housings - Double Bearings, Non-Retained, L Configurable
Bill of material
BZFKCB623ZZ-20
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
B
4 mm
FIX10
Ha
33 mm
FIX12
W
16 mm
FIX14
T
7 mm
FIX16
dh
7 mm
FIX18
D1
14 mm
FIX20
D1 Tolerance
-0.006/-0.024 mm
FIX22
P.C.D.
24 mm
FIX24
K
27 mm
FIX26
A
24 mm
FIX28
F
- mm
FIX30
d1
6.5 mm
FIX32
d2
3.5 mm
FIX34
H1
3.2 mm
FIX95
PDF
PDF