??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
PH16C - Rod end spherical plain bearing
Bill of material
PH16C5
MODEL
Model
PH16C5
LV1
type
Straight rod ball head type
LV2
Thread Direction
Right-Hand Thread
BMAT
Ball joint seat material
kirsite
GMAT
Material of extension rod
carbon steel
HE
Heat treatment of extension rod
quench
SMAT
Seal ring material
rubber
CODE
Code
PH16C
VAR02
d
mm
FIX02
d1
M5×0.8
FIX04
d2(min)
9 mm
FIX06
d3(min)
20 mm
FIX08
V1(min)
8 mm
FIX10
V2
11.0 mm
FIX12
S1
7 mm
FIX14
S2
9 mm
FIX16
L(max)
46.0 mm
FIX18
L1
24 mm
FIX20
L2(max)
4.0 mm
FIX22
L3(min)
12 mm
FIX24
D1(max)
9.0 mm
FIX26
D2(max)
11 mm
FIX28
D3(max)
17 mm
FIX30
load
2.8 KN
FIX32
weight
25 g
FIX95
PDF
PDF