??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ46CCB,ZCZ46CCN,ZCZ46SS,ZCZ47CCB,ZCZ47CCN,ZCZ47SS,ZCZ48CCB,ZCZ48CCN,ZCZ48SS - Bearings with Housings - Short Double Bearings, Retained
Bill of material
ZCZ47CCB606ZZ
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
FIX02
d
6 mm
FIX04
D
17 mm
FIX06
D Tolerance
+0.018/0 mm
FIX08
B
6 mm
FIX10
Ha
39 mm
FIX12
W
23 mm
FIX14
T
17 mm
FIX16
T1
9 mm
FIX18
dh
13 mm
FIX20
D1
21 mm
FIX22
D1 Tolerance
-0.007/-0.028 mm
FIX24
P.C.D.
29 mm
FIX26
K
32 mm
FIX28
A
29 mm
FIX30
F
- mm
FIX32
M(Coarse thread)(d2)
M5(4.3)
FIX34
d1
8.0 mm
FIX36
H1
4.5 mm
FIX95
PDF
PDF