??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
TPL_XL,TPKL_XL,TPBL_XL,TPNL_XL - Keyless Timing Pulleys - XL Type
Bill of material
TPKL20XL050-E-8
MODEL
Model
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bushing Material
Equivalent to S45C
SUR
Pulley Surface treatment
FSUR
Flange Surface treatment
BSUR
Bushing Surface treatment
CODE
Code
VAR02
Number of Teeth
mm
VAR04
Nominal width
XL050
VAR06
Pulley Shape
VAR08
Shaft Bore Dia. d selected
mm
FIX02
A
14 mm
FIX04
W
19 mm
FIX06
P.D.
32.34 mm
FIX08
O.D.
31.83 mm
FIX10
F
40 mm
FIX12
E
27 mm
FIX14
Allowable maximum torque
16.0 N·m
FIX16
D
25.5 mm
FIX18
(L)
8.5 mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF