??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LL13CB,LL13S - Idler sprocket with hub
Bill of material
LL13CB35-10
MODEL
Model
MMAT
Main Body Material
BMAT
Bearing Material
SUR
Surface treatment
CODE
Code
VAR02
No.
VAR04
Number of Teeth
FIX02
d
10 mm
FIX04
Dp
30.82 mm
FIX06
Do
34 mm
FIX08
Dh
13 mm
FIX10
Ha
24.5 mm
FIX12
L
20 mm
FIX14
T
4.3 mm
FIX16
Bearing Dimensions No.
6700ZZ
FIX18
Cr(dynamic rated load)
0.85 kN
FIX20
D1
15 mm
FIX22
b
4 mm
FIX95
PDF
PDF