??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LL80B,LL80BD,LL80BS - Sprocket-80B Series
Bill of material
LL80B9-N-25
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
Fixed screw
CODE
Code
VAR02
Tooth number
VAR04
Axle Hole Specification
N
VAR06
Axle Hole Diameter N Specification(DH7)
mm
FIX02
Dp
74.27 mm
FIX04
Do
85 mm
FIX06
hub(H)
58 mm
FIX08
hub(L)
40 mm
FIX10
l
7 mm
FIX12
weight
870 g
FIX14
keyway(b2*t2)
8×3.3
FIX16
M(Fixed screw)
8
FIX95
PDF
PDF