??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LLBS25B,LLBS30B - Double speed sprocket
Bill of material
LLBS25B-C206B-9-15
MODEL
Model
LV1
Double speed
MAT
Material
Equivalent to S45C
CODE
Code
VAR02
No.
VAR04
Tooth number
VAR06
Axle Hole Diameter N Specification(DH7)
mm
FIX02
Dp
63 mm
FIX04
Do
55.70 mm
FIX06
T
mm
FIX08
Ha
33 mm
FIX10
L
mm
FIX12
V
mm
FIX14
L1
mm
FIX95
PDF
PDF