??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LTP23C - Turnbuckl - Threaded
Bill of material
LTP23C3
MODEL
Model
LTP23C3
JMAT
Joint Material
Equivalent to SUM22L
MMAT
Main Body Material
Equivalent to S45C
NMAT
Nut Material
Equivalent to SS400
SUR
Surface treatment
Blackening treatment
HN
Main body hardness
35~40HRC
CODE
Code
LTP23C
VAR02
M (Coarse)
FIX02
Lmin
46.1 mm
FIX04
E
6 mm
FIX06
A
5.0 mm
FIX08
La
22 mm
FIX10
Mass
7.6 g
FIX95
PDF
PDF