??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-1,TC01-S1,TC01-1S,TC01-2,TC01-S2,TC01-2S,TC01-2B - Elbow clamp
Bill of material
TC01-1S
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
CLF
Clamping force
DEW
Dead weight
HOC
Handle opening and closing angle
80°
OCA
Opening and closing angle of pressing hand
90°
ENC
Enclosure
TC-SA08034
PRS
Press shape
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF