??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-22F - Elbow clamp
Bill of material
TC01-22F
MODEL
Model
TC01-22F
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
100KG
DEW
Dead weight
400G
HOC
Handle opening and closing angle
60°
OCA
Opening and closing angle of pressing hand
185°
ENC
Enclosure
TC-FC56212
PRS
Press shape
U pressure bar
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
TC01-22F
FIX95
PDF
PDF