??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-23,TC01-23S,TC01-S23 - Elbow Clip - Horizontal
Bill of material
TC01-23
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
30KG
DEW
Dead weight
40G
HOC
Handle opening and closing angle
88 °
OCA
Opening and closing angle of pressing hand
80 °
ENC
Enclosure
TC-FC042507
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
T-handle
CODE
Code
FIX95
PDF
PDF