??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-30 - Elbow clamp compression type
Bill of material
TC01-30
MODEL
Model
TC01-30
LV1
LV1 type
Compression type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
90KG
DEW
Dead weight
163G
HOC
Handle opening and closing angle
60°
OCA
Opening and closing angle of pressing hand
85°
ENC
Enclosure
TC-FC14134
PRS
Press shape
U-shaped handle
INF
Installation form
Sidesaddle
HAF
Handle form
Straight handle
FIX95
PDF
PDF