??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-33 - Elbow clamp horizontal
Bill of material
TC01-33
MODEL
Model
TC01-33
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
300KG
DEW
Dead weight
490G
HOC
Handle opening and closing angle
85°
OCA
Opening and closing angle of pressing hand
80°
ENC
Enclosure
TC-SA382300
PRS
Press shape
U pressure bar
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
TC01-33
FIX95
PDF
PDF