??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-34 - Elbow clamp compression type
Bill of material
TC01-34
MODEL
Model
TC01-34
LV1
LV1 type
Compression type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
20KG
DEW
Dead weight
35G
HOC
Handle opening and closing angle
75°
OCA
Opening and closing angle of pressing hand
75°
ENC
Enclosure
TC-SA042507
PRS
Press shape
Solid handle
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
FIX95
PDF
PDF