??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KJC - Supporting Leg - Rubber universal regulating type With fixed hole
Bill of material
KJC80-8-B50
MODEL
Model
KJC80-8-B50
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Chromeplate
BMAT
Base Material
Rubber + reinforced nylon
CODE
Code
KJC
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
35 mm
FIX04
A
85 mm
FIX06
SW
8 mm
FIX08
P
56 mm
FIX10
Load
350 kg
FIX95
PDF
PDF