??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
KVJH KVJHX - Caster, heavy-duty flat bottom movable (with bearing)
Bill of material
KVJH100-N
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearing
CODE
Code
VAR10
D
mm
FIX02
G
45 mm
FIX04
H
143 mm
FIX06
L
87 mm
FIX08
J
139 mm
FIX10
E
115 mm
FIX12
F
100 mm
FIX14
A
92 mm
FIX16
B
76 mm
FIX18
C
76 mm
FIX20
K
67 mm
FIX22
d
11 mm
FIX26
U
265 kg
FIX28
F1
235 kg
FIX30
N
290 kg
FIX95
PDF
PDF