??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KVJSH - Caster, low and heavy load flat bottom activity type
Bill of material
KVJSH63-N
MODEL
Model
KVJSH63-N
LV1
LV1 type
Low and Heavy Load Flat Bottom Activity Type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Electrophoresis black
MAT3
Material2
Equivalent to N
CODE
Code
KVJSH
VAR10
D
mm
FIX02
G
50 mm
FIX04
H
93 mm
FIX05
L
59.5 mm
FIX06
E
107 mm
FIX08
F
82 mm
FIX10
A
85 mm
FIX12
B
80 mm
FIX13
C
60 mm
FIX14
d
10.5 mm
FIX16
N
550 kg
FIX95
PDF
PDF