??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KVTB - Casters, fermat wheels
Bill of material
KVTB40
MODEL
Model
KVTB40
LV1
LV1 type
Flat bottom fixed type/ Precision type
MAT1
Material1
Equivalent to Aluminium alloy
SUR
Surface treatment
Spray molding
BRAKE
Brake
No brakes
MAT3
Material2
Equivalent to MC
COLOR
Color
Blue
BEARING
Bearing
Shaft sleeve
CODE
Code
KVTB
VAR10
NO.
mm
FIX02
D
42 mm
FIX04
H
71 mm
FIX06
H1
10 mm
FIX08
F
20 mm
FIX10
A
55 mm
FIX12
B
55 mm
FIX14
C
42 mm
FIX16
E
42 mm
FIX18
d
6.5 mm
FIX20
R
51.0 mm
FIX22
N
50 kg
FIX24
reference weight
0.4 kg
FIX95
PDF
PDF