??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
KVWG KVWGX - Caster-light load screw movable-bearingless type
Bill of material
KVWG25-N
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearingless
CODE
Code
VAR10
D
mm
FIX02
G
13 mm
FIX04
H
35.0 mm
FIX06
L
26 mm
FIX08
J
46 mm
FIX10
M
6 mm
FIX12
L1
15 mm
FIX16
Load(N)
6 kg
FIX18
Load(R)
12 kg
FIX95
PDF
PDF