??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
DK22ZL,DK22ZR - Standard type for large door with sealing buckle
Bill of material
DK22ZL200
MODEL
Model
LV1
type
SUR
Surface treatment
chromate treatment
CODE
Code
VAR02
L
200 mm
FIX02
L1
157 mm
FIX04
L2
74 mm
FIX06
L3
32 mm
FIX08
L4
10.4 mm
FIX10
W
83.5 mm
FIX12
W1
83.5 mm
FIX14
W2
28.5 mm
FIX16
H
68 mm
FIX18
H
68 mm
FIX20
H1
43.6 mm
FIX22
H2
23.4 mm
FIX24
P
35 mm
FIX26
P1
67 mm
FIX28
P2
32 mm
FIX30
P3
55 mm
FIX32
P4
65.5 mm
FIX34
P5
16.5 mm
FIX36
K
30.3 mm
FIX38
K1
8 mm
FIX40
Reference weight
0.12 kg/pcs
FIX95
PDF
PDF