??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY25A - Aluminum alloy butterfly hinge ultra-short head bolt type
Bill of material
HY25A5
MODEL
Model
HY25A5
MAT
Material
A6063
MAT1
Bushing material
Polyacetal
SUR
Surface treatment
Anodizing
CODE
Code
HY25A
VAR02
No.
FIX02
Allowable load
10 kg
FIX04
Allowable load
98 N
FIX06
weight
22 (g)
FIX08
L
47 mm
FIX10
W
36 mm
FIX12
K
11.0 mm
FIX14
P
25 mm
FIX16
J
7.5 mm
FIX18
S
21 mm
FIX20
d
5.5 mm
FIX22
D
10 mm
FIX24
E
5.0 mm
FIX26
D1
7.0 mm
FIX28
C
10 mm
FIX30
C1
5.5 mm
FIX32
Z
11.5 mm
FIX34
Z1
1.5 mm
FIX95
PDF
PDF