??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY26A - Aluminum alloy butterfly hinge flat waist hole type
Bill of material
HY26A47
MODEL
Model
HY26A47
MAT
Material
A6063-T5
SUR
Surface treatment
Sand blasting natural color anodizing treatment
CODE
Code
HY26A
VAR02
No.
FIX02
A
35 mm
FIX04
B
47 mm
FIX06
A1
21.75 mm
FIX08
B1
25 mm
FIX10
H
10 mm
FIX12
T
3.5 mm
FIX14
C1
1.5 mm
FIX16
C2
1.5 mm
FIX18
D1
10 mm
FIX20
d1
5.5 mm
FIX22
D2
10 mm
FIX24
d2
5.5 mm
FIX26
Load
10 kg
FIX28
Reference weight
0.02 kg/pcs
FIX95
PDF
PDF