??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY42S - Stainless steel butterfly hinge
Bill of material
HY42S50
MODEL
Model
HY42S50
MAT
Material
SUS304
SUR
Surface treatment
Grinding and polishing
CODE
Code
HY42S
VAR02
No.
FIX02
A
50 mm
FIX04
B
50 mm
FIX06
A1
30 mm
FIX08
B1
30 mm
FIX10
H
11.5 mm
FIX12
T
6 mm
FIX14
D
12.4 mm
FIX16
d
6.3 mm
FIX18
Reference weight
0.1 kg/pcs
FIX95
PDF
PDF