??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY47S - Stainless steel butterfly hinge
Bill of material
HY47S50
MODEL
Model
HY47S50
MAT
Material
SUS304
SUR
Surface treatment
-
CODE
Code
HY47S
VAR02
L
50 mm
FIX02
Number of holes on one side
2
FIX04
W
54 mm
FIX06
K
8 mm
FIX08
P
34 mm
FIX10
J
8 mm
FIX12
S1
14 mm
FIX14
S2
24 mm
FIX16
weight
53 g
FIX95
PDF
PDF