??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY58S - Longitudinal plug-in butterfly hinge
Bill of material
HY58S35
MODEL
Model
HY58S35
MAT
Material
SUS304
SUR
Surface treatment
Roller polishing
CODE
Code
HY58S
VAR02
L
mm
FIX02
N1
3.2 mm
FIX04
N2
6.2 mm
FIX06
Allowable load
2 kg
FIX08
weight
13 g
FIX10
W
8.0 mm
FIX12
P
27 mm
FIX14
D
3 mm
FIX16
H
6.0 mm
FIX18
t
2.0 mm
FIX20
R
9 mm
FIX22
R1
8.0 mm
FIX95
PDF
PDF