??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY60ZB - Flat torque butterfly hinge damping type round hole type arbitrary angle positioning type
Bill of material
HY60ZB11
MODEL
Model
HY60ZB11
MAT
Material
ZDC
SUR
Surface treatment
Black matte
CODE
Code
HY60ZB
VAR02
No.
FIX02
A
57 mm
FIX04
B
50.8 mm
FIX06
A1
34 mm
FIX08
B1
34.0 mm
FIX10
H
12.7 mm
FIX12
H1
6.3 mm
FIX14
T
4.5 mm
FIX16
D
12 mm
FIX18
d
5.2 mm
FIX20
Symmetrical torque
1.8 mm
FIX22
Load
15 kg
FIX24
Reference weight
0.11 kg/pcs
FIX95
PDF
PDF