??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY83P - Resin butterfly hinge simple type
Bill of material
HY83P5
MODEL
Model
HY83P5
MAT
Body material
Nylon 6
MAT1
Shaft material
SUS304
SUR
Shaft surface treatment
-
CODE
Code
HY83P
VAR02
No.
FIX02
W
36 mm
FIX04
J
7.5 mm
FIX06
S
21 mm
FIX08
E
10.0 mm
FIX10
R
5.0 mm
FIX12
load
10 kg
FIX14
load
98 N
FIX16
Reference weight
12.5 g
FIX95
PDF
PDF