??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY84P - Resin butterfly hinge flat taper hole type
Bill of material
HY84P40
MODEL
Model
HY84P40
MAT
Material
PA6
SUR
Surface treatment
Black
CODE
Code
HY84P
VAR02
No.
FIX02
A
40 mm
FIX04
B
40 mm
FIX06
A1
25.0 mm
FIX08
B1
25 mm
FIX10
H
13.00 mm
FIX12
T
9.0 mm
FIX14
d
4.2 mm
FIX16
D
7.1 mm
FIX18
load
8 kg
FIX20
Reference weight
0.04 kg/pcs
FIX95
PDF
PDF