??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KCDFX,KCDFXS - Clamp Levers - Zinc Alloy Type - Internal Thread Type
Bill of material
KCDFX4-B
MODEL
Model
LMAT
Lever Material
Zinc alloy
SMAT
Screw Material
SSUR
Screw Surface treatment
CODE
Code
VAR02
M
VAR04
Lever Color
FIX02
L
49 mm
FIX04
R
42 mm
FIX06
H
33.5 mm
FIX08
D
14 mm
FIX10
d
10.0 mm
FIX12
h
24.5 mm
FIX95
PDF
PDF