??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS107P - Square handle, round corner type, external type
Bill of material
LS107P19-B-36
MODEL
Model
LS107P19-B-36
LV1
type
Fillet type
LV2
Back shape
plane
MAT
Material
PA6+GF30
CODE
Code
LS107P
VAR02
A
mm
VAR04
Handle color
VAR06
H
mm
FIX02
h
30 mm
FIX04
L
90.0 mm
FIX06
L1
108.5 mm
FIX08
R
5.5 mm
FIX10
C
9.5 mm
FIX12
Lr
11 mm
FIX14
Lc
6 mm
FIX16
Allowable load
500 N
FIX18
weight
23 g
FIX95
PDF
PDF