??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS20X - Rubber handle
Bill of material
LS20X40
MODEL
Model
LS20X40
LV1
LV1 type
Rubber handle
MAT
material Handle
EPDM rubber (Black Matt)
MATL
material Thread part
Brass (threaded sleeve)
SUR
Surface treatment
-
CODE
Code
LS20X
VAR02
L
mm
FIX02
L1
50 mm
FIX04
Weight
10 g
FIX95
PDF
PDF.