??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
LS24A,LS24AB,LS24S,LS24AD,LS24AM,LS24SG - Elliptical handle
Bill of material
LS24AD100
MODEL
Model
LV1
LV1 type
Elliptical handle
MAT
material
SUR
Surface treatment
CODE
Code
VAR02
L
mm
FIX02
L1
114 mm
FIX04
Ha
47 mm
FIX06
h
30 mm
FIX08
Permissible load
1200 N
FIX95
PDF
PDF.