??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS31C - Round handle standard internal type
Bill of material
LS31C102
MODEL
Model
LS31C102
LV1
type
Automatic reset type
LV2
Mounting hole
4 through hole
MAT
Material
SPCC
SUR
Surface treatment
chromate treatment
CODE
Code
LS31C
VAR02
L
102 mm
FIX02
Reference weight
0.15 kg/pcs
FIX95
PDF
PDF