??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS45Z - Concealed handle foldable exterior type
Bill of material
LS45Z95
MODEL
Model
LS45Z95
MAT1
Handle body material
ZDC
MAT2
Handle material
ZDC
SUR1
Handle body surface treatment
Sand blasting (chrome plating)
SUR2
Handle surface treatment
Sand blasting (chrome plating)
CODE
Code
LS45Z
VAR02
A
mm
FIX02
B
60 mm
FIX04
C
84.0 mm
FIX06
E
48 mm
FIX08
H
17 mm
FIX10
T
2.3 mm
FIX12
d
4.2 mm
FIX14
d1
7.5 mm
FIX16
a
80 mm
FIX18
b
46.5 mm
FIX20
Reference weight
0.30 mm
FIX95
PDF
PDF