??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS49S - Concealed handle standard type double external thread fixed internal type
Bill of material
LS49S119
MODEL
Model
LS49S119
LV1
Back shape
plane
LV2
Mounting hole
2 external threads
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
LS49S
VAR04
Rubber pad
FIX02
C
84.5 mm
FIX04
D
60 mm
FIX06
E
28 mm
FIX08
H
15 mm
VAR02
A
119
FIX10
h
9 mm
FIX12
T
1.6 mm
FIX14
M
M5
FIX16
a
100 mm
FIX18
W
40 mm
FIX20
V
90 mm
FIX22
Reference weight
0.07 kg/pcs
FIX95
PDF
PDF