??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS58PB,LS58PW - Concealed handle, quick-mounting type, built-in type
Bill of material
LS58PB70
MODEL
Model
MAT
Material
ABS+PC
SUR
Surface treatment
CODE
Code
VAR02
A
mm
FIX02
A1
43 mm
FIX04
D
38 mm
FIX06
D1
18.5 mm
FIX08
C
15 mm
FIX10
G
10.5 mm
FIX12
t
3.0 mm
FIX14
Reference weight
0.02 kg/pcs
FIX95
PDF
PDF