??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS61C,LS61S - Round handle standard internal type
Bill of material
LS61C131
MODEL
Model
LV1
type
Automatic reset type
LV2
Mounting hole
3 through hole
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
L
131 mm
FIX02
A
86 mm
FIX04
B
82 mm
FIX06
Reference weight
kg/pcs
FIX95
PDF
PDF