??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS66C - Round handle standard built-in type
Bill of material
LS66C9-100
MODEL
Model
LS66C9-100
LV1
type
Standard small diameter type
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
LS66C
VAR02
D
mm
VAR04
L
mm
FIX02
H
32 mm
FIX04
L1
109 mm
FIX06
h
10 mm
FIX95
PDF
PDF