??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS69C,LS69S - Round handle built-in foldable type
Bill of material
LS69C6-60-44
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L
mm
VAR06
H
mm
FIX02
h
9 mm
FIX04
M
4
FIX06
Reference weight
0.08 kg/pcs
FIX95
PDF
PDF